Suggestions

    ReachElite IntelliHue Powercore

    High-performance exterior long-throw floodlight with intelligent white and color light

    View all 3 products Color Kinetics
    ReachElite IntelliHue Powercore
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
        ReachElite is a premium exterior long-throw luminaire designed to light large-scale outdoor structures ranging from bridges and facades to monuments and skyscrapers. Powerful enough to hit targets over 453 m (1,487 ft) away with the 300 W luminaire, ReachElite raises the bar for optical control, performance and beam quality in LED lighting. What sets ReachElite apart from the competition is its application efficiency, high punch, and adaptability. ReachElite delivers high-quality white and color light exactly where you want it. With a native beam angle under 3°, ReachElite introduces a new level of precision and punch to the premium exterior LED luminaire market.

        Benefits

        Excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing
        Native 2.6° beam angle allows for the light to hit targets up to 1,487 ft. away
        Chromasync technology improves color consistency between all LED luminaires in a family

        Features

        Works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro—as well as third-party controllers.
        ReachElite Powercore provides years of reliable use with more protection from corrosion by meeting ASTM B117 standard for over 1,500 hours of corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating, and elimination of water pooling.
        Choose from a full line of high-quality Color Kinetics accessories, from six different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires.
        ReachElite is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other.

        Applications

        Large-scale signature facades and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product