Suggestions

    PowerForm LED high output floodlight luminaires (PFF)

    PowerForm - Power and savings just the way you like it

    View all 40 products Gardco
    PowerForm LED high output floodlight luminaires (PFF)
    Gardco
    graphical mark used to identify DLC qualified products
    cULus logo

    PowerForm LED high output floodlight luminaires (PFF)
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
        High output lighting doesn’t have to mean high energy and maintenance costs. Gardco PowerForm LED site & area and flood luminaires provide your outdoor area with bright, uniform illumination while slashing energy and maintenance costs compared to traditional lighting technologies. Now you can instill a sense of security and attract attention in any large area or floodlighting applications without the hassle of frequent relamping or high utility bills. A wide variety of sizes, optical distributions, mounting options, and industry leading lumen output ranging from approximately 20,000 to 100,000 lumens offer increased flexibility without under- or over-lighting the space.

        Benefits

        Combines pole mounted area luminaires and floodlights in one family for a consistent aesthetic look across your outdoor site
        A wide variety of sizes, lumen outputs, mounting options and optical distributions increase flexibility
        Achieves optimal light levels with fewer luminaires compared to traditional 1000W HID solutions
        Further enhance savings through optional controls

        Features

        Modular housing, available in 5 sizes offering 2, 3, 4, 5, or 6 LED modules
        Light output ranging from over 20,000 to 100,000 lumens
        Type 2, 3, 4, 5 Wide, and Auto Front Row distributions available
        IP66-rated optical assemblies and electrical housing
        Slipfitter and yoke mount available

        Applications

        Bridges, Monuments, Facades
        Municipal Buildings
        Parks and Plazas
        Sign Lighting
        Airports
        Manufacturing
        Warehouses
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product