Suggestions

    DuraForm Large LED Floodlight (FLDL)

    DuraForm Flood - The simple choice for your diverse needs

    View all 144 products Gardco
    DuraForm Large LED Floodlight (FLDL)
    Gardco
    DLC QPL
    cULus logo
    graphical mark that can be used to identify Premium classification DLC qualified products
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
        Gardco DuraForm LED Floods provide seamless replacement of existing HID luminaires. This luminaire is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of floodlighting applications. DuraForm has the most complete suite of controls available providing ultimate connectivity. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.

        Benefits

        Design the product you need from our extensive product choices
        High efficiency LEDs, excellent performance, and optimum control of light output
        Broadest controls offering from local to site-wide connected solutions

        Features

        Multiple lumen packages available in three housing sizes to provide the light you need
        Four distributions, 3000 and 4000K color temperatures, and adaptable glare control accessories available
        Yoke mount
        ANSI C136.32 compliance, ServiceTag always included
        Controls options include 0-10V, DALI, button photocontrol, 7-pin tool-less NEMA twist-lock receptacle, wireless, FAWS, SiteWise

        Applications

        Parks and Plazas
        Sign Lighting
        Municipal Buildings
        • Add product
           
        • Add product
           
        • Add product
           
        Add product