• Specifications ClearScape floodlight CSFS Small specification sheet PDF 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Gardco ClearScape LED luminaires feature an architecturally stylish design that will complement your application's visual landscape. Available in two sizes, ClearScape offers outstanding photometric performance, significant savings over HID, and is available with the latest in energy saving control options. Precision optics, shields, color filters, and field tunable white options allow you to customize your lighting solution and paint with light. Whether accentuating fine details, highlighting a monument or boldly drawing attention to an architectural facade, ClearScape is the right solution to bring definition to a space.

        Benefits

        Enhances existing architecture
        Unmatched uniformity
        Highly-efficient and aesthetic glare control
        Protects against moisture and eliminates water pooling

        Features

        Sleek, modern aesthetic
        Flood-dedicated optics
        Internal concentric glare louvers
        IP66-rated

        Applications

        Arena and Sports
        Bridges, Monuments, Facades
        Security Lighting
        Sign Lighting
        Walkways
        • Add product
           
        • Add product
           
        • Add product
           
        Add product