You are now visiting the Signify website. A localized version is available for you.
Suggestions

    FlexElite RGBA

    Exterior bright and beautiful flexible direct view luminaire with intelligent RGBA light

    View all 34 products Color Kinetics
    FlexElite RGBA
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        FlexElite is the brightest and most flexible member of our popular Flex family. It includes a from-the-ground-up redesign of all major elements, from its form factor to internal electronics to mechanical design. We created FlexElite to meet the challenges posed by large, unconventional buildings and structures. At its core, you’ll find an innovative modular design that lets you create the exact number and configuration of nodes that you need for your design. FlexElite’s sections and jumper cables click together quickly and easily, allowing unequalled customization impossible with less-modular solutions. Longer run lengths and node spacing let you take on larger challenges than possible in the past. FlexElite RGBA adds a separate amber LED which expands the available range of colors to include warmer tones such as rich gold, yellow and orange shades.

        Benefits

        Flexible strings fit nearly any architecture
        Unmatched flexibility to customize node count and spacing
        Four times the brightness of previous generation

        Features

        Large-Scale Installations—FlexElite’s modular design frees you from the limitations posed by static numbers of nodes on flexible cables—enabling longer run lengths and node spacing.
        Brighter Output—FlexElite is the brightest Flex luminaire available, outputting more than 120 lumens per node.
        Four-Color Options—FlexElite luminaires are natively designed as four-channel luminaires.
        Maximum Output—We tune all FlexElite nodes for maximum output, ensuring high performance that goes well beyond comparable luminaires.

        Applications

        RGBA direct-view effect lighting
        Low-resolution video display
        RGBA low-profile outdoor cove/accent lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product