You are now visiting the Signify website. A localized version is available for you.
Suggestions

    eW Flex Micro

    eW Flex Micro – Flexible strands of small high-intensity LED nodes with solid white light

    View all 56 products Color Kinetics
    eW Flex Micro
    Color Kinetics
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
        eW Flex Micro is a versatile strand of small, individually controllable white- light LED nodes. The flexible form factor allows dynamic points of white light to be installed across almost any interior or exterior surface, including walls, ceilings, floors, and three-dimensional sculptures. eW Flex Micro can also be used to light tight alcove spaces and signage.

        Benefits

        Flexible strands fit almost any architecture
        Unrivalled flexibility to customize node count and spacing
        Bright white light in smallest available node

        Features

        Daylight-visible – each node produces a full-color light output of up to 2.3 candelas and 17,000 nits
        Multiple lens options – standard clear dome and translucent dome lenses; optional clear and translucent flat lenses
        Adaptable mounting – strands can be mounted directly onto a surface. Optional mounting tracks ensure straight linear runs. Snap-on spacers hide cabling and mounting hardware between nodes to create a clean, finished look. Single-node mounts provide anchor points for installations with uneven node spacing or complex geometries.
        Outdoor-rated – fully sealed for maximum fixture life and IP66-rated for outdoor applications

        Applications

        Direct-view effect lighting
        Outdoor cove and accent lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product