You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Flex Compact, eW

    eW Flex Compact – Flexible strands of large high-intensity LED nodes with solid white light

    View all 16 products Color Kinetics
    Flex Compact, eW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        More Information

        Product family information

        eW Flex Compact is a versatile strand of large, individually controllable white-light LED nodes. The flexible form factor allows dynamic points of white light to be installed across almost any interior or exterior surface, including walls, ceilings, floors, and three-dimensional sculptures. eW Flex Compact can also be used to light tight alcove spaces and signage.

        Benefits

        Flexible strands fit almost any architecture
        Unrivalled flexibility to customize node count and spacing
        Bright white light in smallest available node

        Features

        Daylight-visible – each node produces a full-color light output of up to 24.8 candelas and 45,000 nits (per node)
        Multiple lens options – standard clear flat and translucent dome lenses; optional semi-frosted flat and semi-frosted dome lenses
        Adaptable mounting – strands can be mounted directly onto a surface. Optional mounting tracks ensure straight linear runs. Snap-on spacers hide cabling and mounting hardware between nodes to create a clean, finished look. Single-node mounts provide anchor points for installations with uneven node spacing or complex geometries.
        Outdoor-rated – fully sealed for maximum fixture life and IP66-rated for outdoor applications

        Applications

        Direct-view effect lighting
        Outdoor cove and accent lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product