You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ArchiPoint iColor Powercore

    ArchiPoint iColor Powercore – daylight-visible LED point with intelligent color light

    View all 2 products Color Kinetics
    ArchiPoint iColor Powercore
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ArchiPoint iColor Powercore is a daylight-visible, exterior-rated LED point of light ideally suited for a range of direct-view and beacon applications, as well as for accent applications such as path and marker lighting. These versatile low-profile fixtures display large-scale video, graphics, and intricately designed dynamic effects in a host of settings, including architectural, retail, and entertainment installations. ArchiPoint iColor Powercore offers high-intensity output with the efficiency and cost-effectiveness of Powercore technology in a rugged aluminum housing. Powercore delivers line voltage and data to fixtures over a single cable, dramatically simplifying installation and lowering total system cost.

        Benefits

        Easily visible in brightly lit urban environments and daylight – even in direct sunlight
        Integrated Powercore technology
        Multiple lens options

        Features

        Outputs over 7,000 nits of intelligent color light, perfect for large-scale video, dynamic effects, and other direct-view applications
        Weatherproof, low-profile housing
        Clear flat lens for brilliant illumination and path lighting
        Translucent dome lens for direct-view applications, providing an exceptional viewing angle of 180° and uniform color mixing
        Multiple mounting base options

        Applications

        Architectural
        Retail
        Entertainment
        • Add product
           
        • Add product
           
        • Add product
           
        Add product