Vaya Tube is a compact direct view linear LED lighting solution for exterior accent and low-resolution graphic lighting applications. From static contour lighting to media graphics with a resolution up to 150 mm, the DMX and KiNet-controllable system can transform entire facades with bright and uniform light in White. The light-weight luminaire minimizes the loading onto structures and cladding elements, while run-lengths of up to 12 m (40 ft) per Control Module port (x2) allow for flexible wiring. Simple push'n'click connectors ensure a simple, fast and reliable installation.