You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Tube

    Vaya Tube – A reliable and cost-effective LED lighting fixture designed for dynamic color-changing or mono-color lighting effects

    View all 2 products Color Kinetics
    Vaya Tube
    Color Kinetics
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
        Vaya Tube is ideal for exterior accent and contour lighting applications, as well as for low-resolution graphics with a resolution of up to 150 mm (6 inches) per pixel. Up to 20 fixtures can be connected in two linear runs of 12 m (39 ft) per control module. Ethernet as well as standard DMX512 control make this product easy to use with Philips Color Kinetics or third-party DMX controllers.

        Benefits

        Small form factor and lightweight
        Up to 20 fixtures (1.2 m / 4 ft) in two runs
        Reliable and cost-effective

        Features

        Uniform beam of light at 180° viewing angle
        RGB or mono-color with up to 6-inch resolution
        High brightness creating eye-catching effects
        KiNet and DMX512 control
        3-year warranty

        Applications

        Outdoor accent and contour lighting
        Low-resolution graphics
        • Add product
           
        • Add product
           
        • Add product
           
        Add product