iColor Accent MX Powercore gen2 is a direct view linear LED luminaire ideally suited for creating long ribbons of color and color-changing effects. Variable resolution offers the precision to display large-scale video, graphics, and intricately designed effects in a host of architectural, retail, and entertainment settings. iColor Accent MX Powercore gen2 offers the efficiency and cost-effectiveness of Powercore technology in an outdoor-rated, road-ready aluminium housing.
Benefits
Rugged, durable construction for long term outdoor use
Support long runs of products without the need for new power or data
Individually controllable in 30 mm to 1200 mm wide segments
Features
Available in 60cm and 120cm version
Full color output with good quality white
Light output of over 591 lumens for a 1214 mm luminaire
Wide viewing angle of 220˚
Integrated Powercore technology and DMX or Ethernet capability