You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Accent Compact, RGBW

    High-resolution exterior linear direct view luminaire with intelligent RGBW light

    View all 8 products Color Kinetics
    Accent Compact, RGBW
    Color Kinetics
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
        iColor Accent Compact, RGBW is a direct view linear LED luminaire ideally suited for displaying large-scale video, graphics, and intricately designed effects in a host of architectural settings. iColor Accent Compact, RGBW adds a separate white LED, creating better-quality whites compared to RGB. iColor Accent Compact, RGBW accepts Ethernet input from the PDS-400 48V EO to support long control runs not subject to DMX data and addressing limitations. Two lens choices are available for iColor Accent Compact, RGBW: a clear lens which delivers the brightest output and a translucent lens which provides the widest viewing angle.

        Benefits

        One luminaire, multiple applications—Create media facades or architectural outlines and enhancements
        Highest resolution in a direct view linear product
        ActiveSite enabled for remote management—enjoy peace of mind and enhance your brand image

        Features

        Small size & end-end connections for accent/effect lighting and low-resolution video grids
        Low-voltage system with remote power supplies eases long-term maintenance
        Direct Ethernet data input for video frame rate displays

        Applications

        Architectural accent and effect lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product