You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Linear MP G3, RGBW

    Powerful exterior line-voltage linear grazing luminaire with intelligent RGBW light

    View all 4 products Color Kinetics
    Vaya Linear MP G3, RGBW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        More Information

        Product family information

        Vaya Linear MP G3, RGBW is a reliable and cost-effective LED wall grazing luminaire for both interior and exterior use that offers exceptional flexibility to create eye-catching wall washing and wall grazing effects. The robust Vaya Linear MP G3, RGBW adds a separate white LED creating better-quality whites compared to RGB. With adjustable mounting brackets and wide or elliptical beam angles, it offers a comprehensive toolbox for your facade lighting needs. The discreet design with integrated power supply and waterproof connectors makes wiring simple, fast, and reliable. Our power algorithm also maximizes luminaire performance when using in any single channel output.

        Benefits

        Suitable for space-restricted and low-profile applications (indoor and outdoor)
        Fast and easy installation
        Allows low-level grazing or exterior cove lighting applications

        Features

        Powerful - Throwing light 10lx up to 26.2m / 1fc up to 86 ft (10 x 50° beam), Linear MP is ideal for grazing mid-sized walls and façades.
        Versatile - Available in two lengths and available in wide or elliptical beam angles, custom LED configurations, and adjustable mounting brackets make the Vaya Linear series a versatile tool box for a host of interior and exterior linear lighting applications.
        Easily set every Vaya Linear MP G3, RGBW and Vaya Linear LP G3, RGBW luminaire in an installation to display the same static color at start-up without a control device. Use QuickPlay Pro2 and a RDM interface when commissioning to set the start-up value for each luminaire.
        Easy to Install - Snap-lock connectors ensure fast and secure waterproof daisy-chain connections.
        Vaya Linear MP G3, RGBW uses high-brightness Red, Green, Blue, and White LEDs. Power algorithm maximizes luminaire performance when using in any single channel output.
        Robust - An anodized aluminum housing, tempered glass, pressure equalizing air vents and IP66 outdoor rating protect this product against outdoor environments, while waterproof connectors ensure a reliable and fast installation.
        Vaya Linear MP G3, RGBW supports full bi-directional communication using industry standard DMX Remote Device Management (RDM). Using the RDM capabilities of the Vaya Linear MP G3, RGBW with an optional MPC8 allows for remote monitoring utilizing Interact Landmark. With Interact Landmark, you can check the devices on your lighting network right from your web browser.

        Applications

        Exterior grazing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product