Some exterior architectural details require a soft-edged volume fill of light. Graze EC Powercore combines this output with the proven, durable design of the Graze Powercore product family and low power consumption.

        Benefits

        Superior light quality, consistency and output thanks to Philips Color Kinetics Optibin and Chromasync technologies
        Simple installation and long run lengths enabled by Powercore technology
        Static and dynamic lighting effects can be designed, displayed and changed via Philips Color Kinetics controllers

        Features

        Soft-edged light output for volume-fill applications thanks to diffuse cover lens
        Low power consumption is perfect for less demanding exterior applications
        Unparalleled control via adjustable dimming curves and transition speeds
        Superior output matching from fixture to fixture thanks to Optibin and Chromasync technologies

        Applications

        Illumination of exterior coves
        Illumination of exterior details (porte-cochères, mullions, balustrades, etc.)
        • Add product
           
        • Add product
           
        • Add product
           
        Add product