Suggestions

    ColorGraze MX4 Powercore

    ColorGraze MX4 Powercore – linear exterior LED wall grazing with intelligent color light

    View all 40 products Color Kinetics
    ColorGraze MX4 Powercore
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        High-output luminaire for high-intensity multi-story façade and surface illumination at minimal setback; RGBW and RGBA options provide an expanded color palette and white light capability in one fixture.

        Benefits

        Even illumination and color mixing at distances greater than 152 mm from fixture lens, with no shadows in between fixtures when used end-to-end
        Light output of more than 600/500 lumens per 300 mm/foot (RGBW/RGBA full intensity)
        Incorporates Powercore technology to directly accept 100-277 V AC line voltage

        Features

        Five standard beam angles
        Individual control of each 300 mm (1 foot) segment
        100-277 V auto-ranging Powercore technology
        Chromasync technology provides consistent output unit-to-unit and white light output control
        Simple push-and-click connectors

        Applications

        Interior: nightclubs, bars, hotels, casinos, churches, stores
        Exterior: facades, surfaces, structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product