Suggestions

    Vaya Linear MP RGB

    Vaya Linear MP – reliable, cost-effective LED linear fixture

    View all 7 products Color Kinetics
    Vaya Linear MP RGB
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
        Vaya Linear MP is a reliable and cost-effective LED lighting fixture designed for fixed or dynamic colorful lighting effects. Offering a choice of wide or elliptical beams, Vaya Linear MP is ideal for wall washing and grazing applications. Integrated power and unified power and data connectors make installation fast, easy and reliable.

        Benefits

        Economical solution
        Suitable for harsh outdoor environments requiring relatively high light output
        Fast and easy installation

        Features

        IP66-rated housing and connectors
        Relatively high light output
        Available with 10 x 50 or 50° beams
        Auto-ranging 100-277 V, 50/60 Hz input
        DMX512 control (RGB version)
        Dedicated connectors for quick, easy and secure installation

        Applications

        Grazing lighting of monuments, bridges, shops, hotels
        • Add product
           
        • Add product
           
        • Add product
           
        Add product