Suggestions

    Vaya Linear LP G2, RGBW

    Exterior ultra-compact line-voltage linear grazing luminaire with intelligent RGBW light

    View all 4 products Color Kinetics
    Vaya Linear LP G2, RGBW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Vaya Linear LP G2, RGBW is a super slim outdoor linear luminaire for low-level grazing applications, with wide 120° beam or elliptical 28° x 84° optics. Its slim form factor is ideal for space-restricted applications with limited setback or allowable install height. The robust Vaya Linear LP G2, RGBW adds a separate white LED creating better-quality whites compared to RGB, with either static on/off- or dynamic control options via standard DMX-512. The discreet design with integrated power supply and waterproof connectors makes wiring simple, fast and reliable. Our power algorithm also maximizes luminaire performance when using in any single channel output.

        Benefits

        Suitable for space-restricted and low-profile applications (indoor and outdoor)
        Fast and easy installation
        Allows low-level grazing or exterior cove lighting applications

        Features

        Compact - With its miniature size and custom-designed optics, the Linear LP is ideal for small spaces and close setback distances.
        Simple - Directly processes 100 to 240 VAC input, all in one slim housing, eliminating the need for bulky external low voltage power supplies and related cabling limitations, allowing for greater installation flexibility and a lean installation. Optional On-Off or DMX-512 control allows for dimming and dynamic control with industry standard protocols, allowing for easy setup and 3rd party system integration.
        Versatile - Available in two different lengths and available in wide or elliptical beam angles, custom LED configurations and adjustable mounting brackets make the Vaya Linear series a versatile tool box for a host of interior and exterior linear lighting applications.
        Robust - An anodized aluminium housing, tempered glass, pressure equalizing air vents and IP66 outdoor rating protect this product against harsh outdoor environments, while waterproof connectors ensure a reliable and fast installation.
        Easy to Install - Snap-lock connectors ensure fast and secure waterproof daisy-chain connections

        Applications

        Exterior grazing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product