Suggestions

    eW Graze MX Powercore

    Graze MX Powercore – high-intensity illumination of multi-storey façades and surfaces

    View all 100 products Color Kinetics
    eW Graze MX Powercore
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
        Many architectural structures need a linear fixture capable of illuminating multiple storeys with minimal setback. Property owners/end users need a controllable product capable of dynamic illumination to draw attention to their establishments and emphasize their brands. Graze MX Powercore is capable of illuminating over 20 meters at very close setback distances. Powercore technology enables simple installation and long product run lengths.

        Benefits

        Superior light quality, consistency and output thanks to Philips Color Kinetics Optibin and Chromasync technologies
        Simple installation and long run lengths enabled by Powercore technology
        Static and dynamic lighting effects can be designed, displayed and changed via Philips Color Kinetics controllers

        Features

        Highest-intensity exterior-rated linear LED luminaire in the market
        High output and beam quality thanks to holographic diffusion technology
        Unparalleled control via adjustable dimming curves and transition speeds
        Superior output matching from fixture to fixture thanks to Optibin and Chromasync technologies

        Applications

        Illumination of exterior facades and structures
        Illumination of large architectural details
        Flood- and wash-lighting applications (depending on beam angle)
        • Add product
           
        • Add product
           
        • Add product
           
        Add product