You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Signify group cabinet control

    Group Dimming, Programmable Dimming, Controlling using Fixed Calendars, Astro Clock, Photocells (Central/Individual) , Alarms

    View all 5 products Signify
    Signify group cabinet control
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Visuals
        More Information

        Product family information

        Signify Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).

        Benefits

        Modular solution based on the
        Retrofitted at the existing electrical cabinet ;
        Customer controlled connected cabinet and lighting installation;
        Can be hosted on-premise or in cloud
        Monitoring and taking corrective actions

        Features

        Central switching (on/off) of a whole group of lighting points;
        Cabinet door ‘open’ detection;Mains power failure alarm;Includes centralized switching from either a central schedule astro-clock, a photocell or an external trigger signal.
        Flexible to connect with any compatible RS485 energy meter;
        Scalable across 2G (GPRS)/3G/4G and Ethernet connectivity;
        Built in GPS for accurate positioning (Gen. 3 onwards);
        Future-proof, upgradeable system;
        Wide operating voltage range from 120-277V makes the controller to be used in wide geographical locations.

        Applications

        Road and Street
        Arena and Sports
        Airports
        City Tunnels

        Warning & Safety

        Refer to Documentation portal for all technical documents (https://www.sns.portal.signify.com/internal/index.html/);
        Check the local LTE band applicable before placing an order for the controller;
        No UL certification in Gen3+ controller and modules;
        Update forecast for Gen3+ in Koolog tool to ensure on-time delivery for projects
        • Add product
           
        • Add product
           
        • Add product
           
        Add product