Tangent Track, the smallest, most versatile line voltage track lighting system on the planet.

        Benefits

        Field bendable to a minimum radius of 3 feet for an infinite variety of configurations
        The size of low voltage, power of line voltage, at a third of the size of standard track

        Features

        Track is rated for a full 20 amps at 120 volts
        Can be mounted on ceilings or walls, suspended from wires or stems in straight or curved patterns

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product