Sof-Tech features die cast components with silicone rubber for aiming comfort. This series is available in both open back or fully enclosed versions, and two accessories may be used with the appropriate accessory holder.

        Benefits

        The minimal silhouette has the look of low voltage without the need for transformers
        These units are engineered to ensure cool operation over the life of the product
        Lamps are slightly regressed to provide better cut-off than typically found in PAR rings

        Features

        Integral cross blade louver provide some glare reduction and can accommodate one accessory
        Engineered with vents for heat dissipation to ensure cool operation
        A wide silicone band surrounds the lamp ring and the socket cup is enclosed in a silicone housing to provide a comfortable grip for aiming and relamping

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product