• Specifications Lytespan 26075 Lytespan to ProSpec Adapter - Spec Sheet PDF 657.4 kB
        Additional Literature
        Visuals

        Product family information

        Adapter Housing: High-temperature impact resistant thermoplastic.Basic Lytespan Track Strip: Die cast aluminum, with high-temperature impact resistant thermoplastic insulator, supporting electrical contacts. Accepts Lytespan luminaires. Track Attachment Fitting: High-temperature impact resistant polycarbonate,rotates into track. Adapter module can be flipped 180° to access one or the other circuit. Clamping Knob: Rotation of clamping knob secures steel clamping toggle to track. Attachment Lever: Impact resistant polycarbonate. For mechanical/electrical connection to track.

        Benefits

        Great for retrofit applications

        Features

        Allows most Lytespan fixtures to be mounted onto ProSpec track

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product