• Specifications Alcyon Line Voltage 22OR2 Open Ring PAR20 - Spec Sheet PDF 189.4 kB
        • Specifications Alcyon Line Voltage 220R3 Open Ring PAR30 - Spec Sheet PDF 190.9 kB
        • Specifications Alcyon Line Voltage 22SS2 Enclosed Step Spot PAR20 - Spec Sheet PDF 213.6 kB
        • Specifications Alcyon Line Voltage 22SS3 Enclosed Step Spot PAR30 - Spec Sheet PDF 211.1 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Alcyon Low and Line Voltage luminaires utilize today's reliable and economical halogen and Incandescent lamps for ambient, task, accent and wall washing applications. Available in PAR20, PAR30, PAR38 and T4 halogen sources, Alcyon delivers bright light that is easily dimmable.

        Benefits

        Wireless stem w/ 360° horizontal rotation
        Lamp forward design for easy relamping
        Accepts up to two accessories

        Features

        Compact line voltage track adapter
        Integral Accessory cartridge
        Available in Par20/30/38 and T4 lampings

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product