Lightolier LED Track Head is the latest budget friendly addition to our track family. The Track Head has simple, clean and contemporary styling to fit well into any commercial, retail or hospitality interior space, without blowing your budget.

        Benefits

        Provides the efficiency, output and lifetime only an integrated LED solution can offer

        Features

        Available in two lumen packages: 1100lm & 3000lm
        White and Black finishes
        Lightolier Adapter

        Applications

        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product