Tangent Track, the smallest, most versatile line voltage track lighting system on the planet.

        Benefits

        Infinite horizontal rotation for maximum aiming flexibility without “dead spots”
        Silent electronic transformer w/short circuit and over heat protection
        Tangent’s unique “lamp-forward” design positions the lamp face forward of the fixture housing for improved accessibility

        Features

        Low voltage halogen and line voltage halogen luminaires available
        Fixture options include spots, floods, and adjustable suspended spots
        Solite® beam softening lens included
        Die-cast aluminum and stainless steel

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product