• Specifications 6272WH_Sof-Tech Low Voltage Track Heads - Spec Sheet PDF 73.8 kB
        • Specifications 6275BWH_Sof-Tech Low Voltage Track Heads - Spec Sheet PDF 80.8 kB
        • Specifications 6276BWH_Sof-Tech Low Voltage Track Heads - Spec Sheet PDF 168.1 kB
        • Specifications 6289WH_Sof-Tech Low Voltage Track Heads - Spec Sheet PDF 185.9 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Sof-Tech features die cast components with silicone rubber for aiming comfort. This series is available in both open back or fully enclosed versions, and two accessories may be used with the appropriate accessory holder.

        Benefits

        These low voltage track fixtures offer quiet and reliable operation
        Available in both open back or fully enclosed versions

        Features

        Socket boot of heat resistant silicone rubber decoratively covers the socket of the lamp
        Ultra-narrow vertical electronic transformer offers a compact, close-to-track look
        Optional accessory holder fits snugly into the face of the fixture

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product