• Specifications 6278WH_Classics Basic Track Heads - Spec Sheet PDF 209.6 kB
        • Specifications Lytespan 9030N Gimbal Ring PAR30 Track Light Head - Spec Sheet PDF 133.5 kB
        • Specifications Lytespan 9038N Gimbal Ring PAR38 Track Light Head - Spec Sheet PDF 134.7 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Classics Basic Track Heads - BIM Revit ZIP 4.1 MB

        Product family information

        Minimal, functional form with cleanly detailed yoke and ring-shaped lamp holder, uses 250W PAR-38 lamp for maximum compactness. Permanently-tensioned trunion mounting allows Lytespot to remain fixed at any angle. Unit adjusts horizontally up to 350°, vertically up to 90°. Regressed spring clips retain filters, spread lens, louver, adjustable “barn doors” and wall washer accessory.

        Benefits

        Designed with minimalistic form to create a close fit with LED lamps
        Units adjust horizontally up to 350° and vertically up to 90°
        Front re-lamping for easy maintenance

        Features

        Movable brass contacts extends for connection to 2nd circuit in Advent Lytespan Track
        Available in Par20/30/38 lampings
        Available in white, black, or aluminum finishes

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product