You are now visiting the Signify website. A localized version is available for you.
Suggestions

    CorePro LED Mini Cylinder

    CorePro Track - now with CRI 90 AccuRender! Value grade track heads with LED Color Recipes

    View all 5 products Lightolier
    CorePro LED Mini Cylinder
    Lightolier
    Energy Star
    Color Rendering Icon
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
        Our upgraded CorePro Track Head mini cylinder is now available with Signify's AccuRender technology - a highly efficacious CRI 90. The CorePro Track Head is a completely integrated LED luminaire. By combining the optics, light source, thermal management system and driver into a single housing, this luminaire provides a sleek look suitable for lower mounting heights and smaller spaces.

        Benefits

        Compact, sleek aesthetic with no visible heat sink
        Higher flux than available LED MR16 lamps
        Provides the efficiency, output and lifetime only an integrated LED solution can offer
        No need to replace halogen lamps and bi-pin sockets

        Features

        LED Color Recipes: CrispWhite, Premium White, and Premium Color options available to make your colors pop
        Wattage: 9W (max)
        Lightolier, Halo, Juno adapters available
        Best Efficacy: 125lm/W

        Applications

        Residential
        Fashion
        Food and Large Retailers
        Office
        Banks
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product