Minimal, functional form with cleanly detailed yoke and ring-shaped lamp holder, uses 250W PAR-38 lamp for maximum compactness. Permanently-tensioned trunion mounting allows Lytespot to remain fixed at any angle. Unit adjusts horizontally up to 350°, vertically up to 90°. Regressed spring clips retain filters, spread lens, louver, adjustable “barn doors” and wall washer accessory.
Benefits
Designed with minimalistic form to create a close fit with LED lamps
Units adjust horizontally up to 350° and vertically up to 90°
Front re-lamping for easy maintenance
Features
Movable brass contacts extends for connection to 2nd circuit in Advent Lytespan Track