BoldFlood is a unique offering allowing for the best in flood and wall wash performance without giving up on efficacy. Designed for energy savers looking to maintain high quality performance and rich color saturation from an aesthetic track luminare. It is available in 2000lm and 4000lm with industry leading price per foot value and overall efficacy. Perfect for illuminating any retail wall display or wall application with even brilliant light.

        Benefits

        Industry leading efficacy especially at 2000lm 90CRI/3000K without giving up on performance
        Competitor adapters in 2 week lead time

        Features

        90 CRI with multiple color temperature choices for rich, saturated colors
        Allows for 350° horizontal and vertical rotation of 90°
        Multiple track adapters available - Lightolier, Juno and Halo

        Applications

        Fashion, Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product