Alcyon LED Vertical is a single-optic LED platform designed with a balance of form, function and visual comfort. It's complete flexibility in lumen output and beam angles allow for optimal lighting designs including extremely tight accent applications. It's industry leading efficacy and candlepower levels offers customers a low energy consumption solution that provides maximum light output at minimum watts per square foot to meet the latest ASHRAE codes. For added flexibility, the interchangeable reflectors along with the widest range of accessories help designers customize the light output to create the perfect environment.
Benefits
Light quality consistency, specifically designed for retailers
Market leading efficiency and “candlepower punch”
Integrated “invisible” heat sink, designed with a passive cooling methodology
Features
Lumens: 600, 1000, 2000, and 3000
1000 lm 10° Narrow Spot delivers more than 24,000 CBCP for excellent punch
Reflectors: Narrow Spot, Spot, Narrow Flood and Flood beams