Suspension Beam is a system of extruded aluminum housings which enclose Basic or Advent Lytespan track. The 4'Housing is used with a 4' Individual Track, the 8' with an 8' individual or Joiner Track. End plates, couplers, splines and mounting clips are furnished with the housings. The housings may be installed individually, in continuous runs or in a variety of patterns and may be field-cut (at right angles).

        Benefits

        A system of extruded aluminum housings which enclose Basic or Advent Lytespan track

        Features

        The 4'Housing is used with a 4' Individual Track, the 8' with an 8' individual or Joiner Track

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product