Alcyon LED Vertical Accessory that is compatible with both track and recessed versions.

        Benefits

        Light quality consistency, specifically designed for retailers
        Market leading efficiency and “candlepower punch”
        Integrated “invisible” heat sink, designed with a passive cooling methodology

        Features

        Lumens: 600, 1000 and 2000
        1000 lm 10° Narrow Spot delivers more than 24000 CBCP 3 for excellent punch
        Reflectors: Narrow Spot, Spot, Narrow Flood and Flood beams
        Trailing edge (ELV) dimming

        Applications

        Fashion
        Food and Large Retailers
        Office
        Banks
        Hospitality
        Airports
        • Add product
           
        • Add product
           
        • Add product
           
        Add product