The SM Series is a heavy duty vandal resistant luminiaire. It is designed for corridors, wahrooms, exterior walkways and anywhere a damp or wet location rating is desired.
Benefits
Provides a rugged housing for harsh and hostile conditions
Keeps out moisture and insects
Features
Suitable for damp locations
Housing is constructed of die formed 16 gauge cold rolled steel