Suggestions

    CRG Series Recessed Cleanroom

    CRG Cleanroom - Superior and practical

    View the product Day-Brite CFI
    CRG Series Recessed Cleanroom
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
        The CRG Containment Series is designed to meet the criteria for critical environments in recessed grid applications.

        Benefits

        Designed to meet the criteria for critical environments

        Features

        Suitable for wet locations
        Suitable for Class 100, 1,000 , 10,000, 100,000 environments
        Captive stainless steel Phillips flat head fasteners are standard

        Applications

        Laboratories
        Manufacturing
        Pharmaceuticals
        Medical
        • Add product
           
        • Add product
           
        • Add product
           
        Add product