Suggestions

    CRF Series Recessed Cleanroom

    CRF Cleanroom - Superior and practical

    View the product Day-Brite CFI
    CRF Series Recessed Cleanroom
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
        The CRF Containment Series is designed to meet criteria for critical environments in recessed applications.

        Benefits

        Designed to meet the criteria for critical environments

        Features

        Suitable for wet locations
        Suitable for Class 100, 1,000 , 10,000, 100,000 environments
        Captive stainless steel Phillips flat head fasteners are standard

        Applications

        Laboratories
        Manufacturing
        Pharmaceuticals
        Medical
        • Add product
           
        • Add product
           
        • Add product
           
        Add product