Coffaire HP (High Performance): Our new high-performance Coffaire HP luminaire features a high 95% reflectance white powder painted body, our new Transoptix lens and a 95% reflectance MIRO aluminum reflector. Achieving efficiencies 20% greater than comparable luminaires currently available in the market.
Benefits
Can be continuous row mounted
Features
Perforated mesh lamp basket with unique TransOptix lens