You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Coffaire Recessed Direct/Indirect: Coffaire adds a new dimension to recessed, indirect, perforated basket luminaires, AIR RETURN! Coffaire combines a perforated mesh lamp shield with a white acrylic overlay in an indirect cove to create an aesthitically pleasing direct/indirect luminaire.

        Benefits

        Adds the function of air return to direct/indirect luminaire
        Can be continuous row mounted

        Features

        Air return standard
        Same fixture fits both G and T ceiling types
        Only 5 deep
        Suitable for damp locations

        Applications

        Office
        Hospitality
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product