The OW wraparound is a functional and economical lift-and-shift wrap.

        Benefits

        Easy maintenance
        Designed to withstand corrosion
        Two mounting options mean flexibility for different needs

        Features

        Full steel end plates feature embosses for improved aesthetics
        1% virgin acrylic lens hinges from either side
        Housing is mulit-stage phosphate treated
        Multiple knockouts
        For surface or stem mounting

        Applications

        Manufacturing
        Office
        Banks
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product