T5 Strip Series symmetric and asymmetric reflector options. These reflectors come in standard white or specular silver at an overall depth of 1 3/8". Reflector options include solid, slotted and perforated for both of the symmetric and asymmetric designs .

        Benefits

        Energy-saving

        Features

        Available in lengths of 2', 3', 4' or 8'
        Channel is only 2" wide
        Convenient outlet and switch knockouts provided

        Applications

        Office
        Banks
        Hospitality
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product