The SLS Linkable strip LED from Day-Brite/CFI offers flexibility for light commercial or residential applications. Whether mounting as a single unit or using the linkable option for continuous rows, the small size is just right for areas such as coves, shelves, work desks, or storage areas.

        Benefits

        Simple form
        Convenient specification
        Ease of installation
        Ease of maintenance

        Features

        Durable construction
        Simple mounting method
        Frosted glare-free lens

        Applications

        Office
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product