LSW Lens Wrap Ceiling/Wall Mounted - Specification Grade For ceiling or wall (vertically or horizontally) mounted applications. Only 3 7/8" deep, meets Americans with Disabilities Act (wall mounted). Low brightness .125 thick linear prismatic virgin acrylic refractor. Invisible spring steel latches align refractor to housing. 20 gauge cold rolled steel post painted baked white enamel end caps. For over mirror, over bed, corridor, stairwell and bulletin board applications.

        Benefits

        Meets Americans with Disabilities Act for wall mounted fixtures

        Features

        Suitable for wall mounted applications
        Can be vertically or horizontally mounted on wall
        Only 3 7/8" deep
        UL listed for damp locations

        Applications

        Office
        Banks
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product