LSW Lens Wrap Ceiling/Wall Mounted - Specification Grade For ceiling or wall (vertically or horizontally) mounted applications. Only 3 7/8" deep, meets Americans with Disabilities Act (wall mounted). Low brightness .125 thick linear prismatic virgin acrylic refractor. Invisible spring steel latches align refractor to housing. 2 gauge cold rolled steel post painted baked white enamel end caps. For over mirror, over bed, corridor, stairwell and bulletin board applications.

        Benefits

        Multiple mounting option means flexibility for different needs

        Features

        Suitable for wall and ceiling mounted applications
        Available in lengths of 2' or 4'
        Can be vertically or horizontally mounted on wall

        Applications

        Over mirror/over bed
        Corridor
        Stairwell
        • Add product
           
        • Add product
           
        • Add product
           
        Add product