Smooth opal or prismatic acrylic lens options offer diffused light. Ideal for corridor, stairwell or vanity applications.

        Benefits

        Multiple mounting option means flexibility for different needs

        Features

        Suitable for wall or ceiling mounted applications
        Available in lengths of 2', 3' or 4'
        Suitable for mounting on low density surfaces
        Only 4-13/16" deep

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Manufacturing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product