The Low Profile Vaporlume is a wet location listed luminaire that incorporates a low profile housing design and high impact lens.

        Benefits

        Designed for areas of high humidity, water vapor, rain, incidental water spray, or other non-corrosive or non-flammable liquid
        Designed to be non-corrosive

        Features

        Acceptable for outdoor as well as indoor installations
        Can be surface (wall/ceiling) or suspended mounted
        UL listed for wet locations (also suitable for damp locations)

        Applications

        Cleanrooms
        Food Processing
        Petrol and Convenience
        Parking Garages
        • Add product
           
        • Add product
           
        • Add product
           
        Add product