Suggestions

    SoftView LED parking garage SVPG Gen2

    Parking with confidence (upgrades coming soon!)

    View all 114 products Gardco
    SoftView LED parking garage SVPG Gen2
    Gardco
    Next Generation Luminaires
    graphical mark used to identify DLC qualified products
    Architectural SSL Product Innovation Award Gold
    cULus logo
    BoldPlay Wall LED, 2300 lm/4ft, 3000/3500/4000K Direct/Indirect Asymmetric, MesoOptics Lens - Light Guide
    graphical mark that can be used to identify Premium classification DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications SoftView parking garage SVPG Gen2 specification sheet PDF 1.5 MB
        Additional Literature
        • Additional literature Softview parking garage Gen2 brochure PDF 2.0 MB
        • Additional literature Softview parking garage Gen2 bulletin PDF 213.6 kB
        • Install instructions SoftView parking garage SVPG Gen2 installation instructions sheet, Surface Mount and pendant via j-box and Direct Pendant Mount and Trunnion Mount PDF 620.6 kB
        • Install instructions SoftView Gen2 LED Parking Garage SVPG instructions, EBP and EPBC PDF 468.0 kB
        • Install instructions SoftView parking garage SVPG Gen2 installation instructions sheet, HSS PDF 295.1 kB
        • Install instructions SoftView parking garage SVPG Gen2 installation instructions sheet, BXC Bird Coil and BXK Bird Spikes and Bird Shroud PDF 620.6 kB
        • Install instructions SoftView parking garage SVPG Gen2 installation instructions sheet, Wall Mount PDF 407.2 kB
        • Install instructions SoftView parking garage SVPG Gen2 installation instructions sheet, WG Wire Guard PDF 331.3 kB
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco SoftView LED parking garage luminaires feature edge lit technology, providing visual comfort with minimal glare to enhance the user experience. An added uplight feature reduces the cave effect for an increased sense of security. SoftView features multiple optical distributions, lumen packages and mounting options providing you with the ideal solution for your garage lighting needs. Optional emergency battery backup available for path of egress lighting and is integral to the luminaire.

        Benefits

        Comfortable uniform illumination with minimal glare enhances visual acuity
        Heightened sense of security inside parking garages
        Meets numerous enclosed and open parking garage lighting needs

        Features

        Comfort optics featuring edge lit technology, uplight available
        IP66, IK10, vibration rated, cULus Listed outdoor luminaire in an attractive low-profile design
        High lumen output with high LPW
        Wide range of lumen packages, distributions, color temperatures and mounting choices
        Integral individual dimming or motion response to networked wireless controls

        Applications

        Parking Garages
        Municipal Buildings
        Hospitals and Care Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product