The LBF Low Bay is a high efficiency, hose down rated luminaire for use in USDA (non food zone) areas.

        Benefits

        Easy, positive mounting
        Latches designed to resist corrosion

        Features

        Suitable for wet locations
        3/4" threaded cast aluminum nut and hub
        Heavy wall, one piece die cast aluminum housing
        Stainless steel latches
        One piece injection molded lens

        Applications

        Manufacturing
        Industrial
        Food Processing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product