The tough, sleek Industrial Kinetics luminaire employs an innovative herringbone design to create a contemporary look and to provide smooth, even uplight spread over a 170° distribution for a brighter environment. This highly efficient fluorescent luminaire is easily installed via direct mounting or sliding hangers, and features lamp sockets with

        Benefits

        Creates a brighter environment
        Highly efficient
        Easy installation
        Contemporary look

        Features

        Designed for individual or continuous row mounting
        Shallow profile
        Wide light distribution and high optical efficiency
        UL listed for damp locations

        Applications

        Manufacturing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product