The HBO Open High Bay Luminaire features open spun aluminum reflectors for maximum efficiency in general purpose retail, educational and industrial applications.
Benefits
Heavy duty construction
Cooler operation for longer life
Field adjustable light distribution
Provides uplight
Features
Two piece die cast aluminum housing
Day-Brite "Slant 2" ballast mounting
Heavy gauge adjustable yoke for reflector mounting