Suggestions

    HBE Enclosed High Bay Aluminum Reflector

    HBE - Traditional and efficient

    View all 68 products Day-Brite CFI
    HBE Enclosed High Bay Aluminum Reflector
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
        • Specifications HBE Enclosed High Bay 24" Aluminum Reflector Spec Sheet PDF 219.8 kB
        • Specifications HBE Enclosed High Bay 17" Aluminum Reflector Spec Sheet PDF 225.6 kB
        • Specifications HBE Enclosed High Bay 24" Aluminum Reflector Spec Sheet PDF 221.6 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The HBE Enclosed High Bay Luminaire features enclosed, spun aluminum reflector with a clear tempered glass lens for use in applications requiring dust tight or wet location (optional) construction.

        Benefits

        Heavy duty construction
        Cooler operation for longer life
        Field adjustable light distribution

        Features

        Two piece die cast aluminum housing
        Day-Brite "Slant 2" ballast mounting
        Die cast neck with adjustable socket location
        Precision spun aluminum reflector

        Applications

        Manufacturing
        Industrial
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product